See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGT | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4541IRGTT


High-Speed Differential I/O Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.87
10 - 24 $ 5.28
25 - 99 $ 4.94
100 - 249 $ 4.43
250 - 499 $ 4.13
500 - 749 $ 3.59
750 - 999 $ 3.11
1000 - 9999 $ 3.05

Adjust your quantity during checkout

Texas Instruments THS4541IRGTT

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. Designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of SAR, ΔΣ, or pipeline ADCs using only a single +2.7-V to +5.4-V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to 125°C available in 16-pin VQFN and 10-pin WQFN packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00