See datasheet for actual packaging/pinout drawings

Package | PIN:

RTW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.61
10 - 24 $ 4.14
25 - 99 $ 3.87
100 - 249 $ 3.47
250 - 499 $ 3.24
500 - 749 $ 2.82
750 - 999 $ 2.44
1000 - 9999 $ 2.39
  View datasheet for THS4552IRTWR View product folder for THS4552IRTWR

Adjust your quantity during checkout

THS4552IRTWR-Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier

The THS4552 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.

The THS4552 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8-V to 5-V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.

The THS4552 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 16-pin TSSOP and 24-pin VQFN packages.



View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00