THS4552PWEVM THS4552PW Evaluation Module angled board image

THS4552PWEVM

THS4552PW Evaluation Module

Pricing

Qty Price
+

Features for the THS4552PWEVM

  • Configured for split-supply operation, and easily modified for single supply
  • Default gain of 1 configuration can easily be reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Inputs and outputs include SMA connectors

Description for the THS4552PWEVM

The THS4552PWEVM is an evaluation module for the dual THS4552 amplifier in the PW (16-lead TSSOP) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs.

Pricing

Qty Price
+