THS4561DGKEVM <p>THS4561 evaluation module</p> angled board image

THS4561DGKEVM

THS4561 evaluation module

Pricing

Qty Price
+

Features for the THS4561DGKEVM

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 configuration is easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Inputs and outputs include SMA connectors

Description for the THS4561DGKEVM

The THS4561DGKEVM is an evaluation module (EVM) for the single THS4561 amplifier in the DGK (VSSOP-8) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The THS4561DGKEVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended or differential input with gain of 1 V/V to differential output at the device pins, which is converted to single ended via a transformer to the output.

Pricing

Qty Price
+