Features for the THS4631DGNEVM
- Configured with 50 ohms input/output impedance.
- Decoupling capacitors
- Connectors: Vs+, GND, Vs-, J1, J2, J3 and test points.
- Input and Output signals are via SMA connectors.
- Power connectors are via banana jack.
Description for the THS4631DGNEVM
THS4631EVM's is an evaluation Module for the DGN (8-pin MSOP power pad) package.
The THS4631EVM's are designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments.
The THS4631 evaluation module (EVM) User's Guide is included within the Datasheet.