See datasheet for actual packaging/pinout drawings

THS6022EVM


THS6022 High Speed Amplifier Evaluation Modules

TI Store Price:

Unit price: $41.85

Adjust your quantity during checkout

Texas Instruments THS6022EVM

The THS6022 250-mA dual differential line driver evaluation module (EVM) is a complete client side ADSL high-speed driver circuit. It consists of the THS6022 dual differential line driver IC, a THS4001 high-speed low-power operational amplifier IC, and a number of passive parts, all mounted on a multilayer circuit board. The EVM uses standard BNC connectors for inputs and outputs and also includes a pad area for user component connection and testing. It is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00