See datasheet for actual packaging/pinout drawings

Package | PIN:

DWP | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 13.69
10 - 24 $ 12.73
25 - 99 $ 12.29
100 - 249 $ 10.73
250 - 499 $ 10.21
500 - 749 $ 9.40
750 - 999 $ 8.44
1000 - 9999 $ 8.41
  View datasheet for THS6032IDWP View product folder for THS6032IDWP

Adjust your quantity during checkout

THS6032IDWP-Low-Power ADSL Central Office Line Driver

The THS6032 is a low-power line driver ideal for asymmetrical digital subscriber line (ADSL) applications. This device contains two high-current, high-speed current-feedback drivers, which can be configured differentially for driving ADSL signals at the central office. The THS6032 features a unique class-G architecture to lower power consumption to 1.35 W. The THS6032 can also be operated in a traditional class-AB mode to reduce the number of power supplies to two.

The class-G architecture supplies current to the load from four supplies. For low output voltages (typically –2.5 < VO < +2.5), some of the output current is supplied from the +VCC(L) and –VCC(L) supplies (typically ±5 V). For large output voltages (typically VO < –2.5 and VO > +2.5), the output current is supplied from +VCC(H) and –VCC(H) (typically ±15 V). This current sharing between VCC(L) and VCC(H) minimizes power dissipation within the THS6032 output stages for high crest factor ADSL signals.

The THS6032 features a low-impedance shutdown mode, which allows the central office to receive incoming calls even after the device has been shut down. The THS6032 is available packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small-footprint surface-mount package, which is fully compatible with automated surface-mount assembly procedures. It is also available in the new MicroStar Junior BGA package. This package is only 25 mm2 in area, allowing for high-density PCB designs.

Shutdown (SHDN1 and SHDN2) allows for powering down the internal circuitry for power conservation or for multiplexing. Separate shutdown controls are available for each channel on the THS6032. The control levels are TTL compatible. When turned off, each driver output is placed in a low impedance state which is determined by the voltage at DGND. This virtual ground at the outputs allows proper termination of a transmission line.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00