See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS6043IPWP


350-mA, +/-12V ADSL CPE Line Driver with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.33
10 - 24 $ 7.49
25 - 99 $ 7.00
100 - 249 $ 6.28
250 - 499 $ 5.86
500 - 749 $ 5.10
750 - 999 $ 4.41
1000 - 9999 $ 4.32

Adjust your quantity during checkout

Texas Instruments THS6043IPWP

The THS6042/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a ±12-V supply voltage while drawing only 8.2 mA of supply current per channel. It offers low –79 dBc total harmonic distortion driving a 100- load (2 Vpp). The THS6042/3 offers a high 43-Vpp differential output swing across a 200- load from a ±12-V supply. The THS6043 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6042/3 is packaged in standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00