See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS6053ID


175-mA, +/-12V ADSL CPE Line Driver with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.23
10 - 24 $ 8.41
25 - 99 $ 7.59
100 - 249 $ 6.97
250 - 499 $ 6.36
500 - 749 $ 5.49
750 - 999 $ 4.76
1000 - 9999 $ 4.10

Adjust your quantity during checkout

Texas Instruments THS6053ID

The THS6052/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from ±12-V supply voltages while drawing only 5.2 mA of supply current per channel. It offers low –83 dBc total harmonic distortion driving a 100- load from a ±12-V supply. The THS6053 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6052/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00