See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.87
10 - 24 $ 7.98
25 - 99 $ 7.45
100 - 249 $ 6.68
250 - 499 $ 6.23
500 - 749 $ 5.42
750 - 999 $ 4.70
1000 - 9999 $ 4.60
  View datasheet for THS6062CDGNR View product folder for THS6062CDGNR

Adjust your quantity during checkout

THS6062CDGNR-Low-Noise ADSL Dual Differential Receiver

The THS6062 is a high-speed differential receiver designed for ADSL data communication systems. Its very low 1.6 nV/), exceeding the distortion requirements of ADSL CODECs. The THS6062 is a voltage feedback amplifier offering a high 100-MHz bandwidth and 100-V/µs slew rate and is stable at gains of 2(-1) or greater. It operates over a wide range of power supply voltages including 5 V and ±5 V to ±15 V. This device is available in standard SOIC or MSOP PowerPAD package. The small, surface-mount, thermally-enhanced MSOP PowerPAD package is fully compatible with automated surface-mount assembly procedures.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00