See datasheet for actual packaging/pinout drawings

THS6062EVM


THS6062 High Speed Amplifier Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS6062EVM

The THS6062 low-noise ADSL dual differential receiver evaluation module (EVM) is a complete high-speed dual amplifier circuit. It consists of the THS6062 low-noise ADSL dual differential receiver amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard BNC connectors for inputs and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00