See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.67
10 - 24 $ 5.10
25 - 99 $ 4.77
100 - 249 $ 4.28
250 - 499 $ 3.99
500 - 749 $ 3.47
750 - 999 $ 3.01
1000 - 9999 $ 2.94
  View datasheet for THS6072IDGNR View product folder for THS6072IDGNR

Adjust your quantity during checkout

THS6072IDGNR-Low-Power ADSL Differential Receiver

The THS6072 is a high-speed, low-power differential receiver designed for ADSL communication systems. Its low 3.4-mA per channel quiescent current reduces power to half that of other ADSL receivers making it ideal for low power ADSL applications. This receiver operates with a very low distortion of \x9679 dBc (f = 1 MHz, RL = 1 k). The THS6072 is a voltage feedback amplifier offering a high 175-MHz bandwidth and 230-V/\xB5s slew rate and is unity gain stable. It operates over a wide range of power supply voltages including ±4.5 V to ±15 V. This device is available in a standard SOIC or MSOP PowerPAD™ package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00