See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS6092IDDAR


275-mA, +12V ADSL CPE Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.48
10 - 24 $ 4.95
25 - 99 $ 4.54
100 - 249 $ 4.07
250 - 499 $ 3.76
500 - 749 $ 3.31
750 - 999 $ 2.93
1000 - 9999 $ 2.54

Adjust your quantity during checkout

Texas Instruments THS6092IDDAR

The THS6092/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a single +12-V supply voltage while drawing only 7.3 mA of supply current per channel. It offers low -72 dBc total harmonic distortion driving a 25- load (2 Vpp). The THS6092/3 offers a high 18.4-Vpp differential output swing across a 50- load from a single +12-V supply. The THS6093 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6092/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00