See datasheet for actual packaging/pinout drawings

THS7001EVM


THS7001 High Speed Amplifier Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS7001EVM

The THS7001 programmable-gain amplifier evaluation module (EVM) is a complete low-noise receiver and a highly configurable programmable-gain amplifier circuit. It consists of the THS7001 programmable-gain amplifier IC and a number of passive parts, all mounted on a multilayer circuit board.

Although the THS7001 IC was developed primarily for xDSL receiver front-ends, a large number of different circuits can benefit from the many features incorporated into the THS7001. This EVM illustrates a universal design and can be used for numerous system configurations.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00