See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

THS7002CPWP


70-MHz High-Speed Programmable-Gain Amplifier, Dual

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.50
10 - 24 $ 9.46
25 - 99 $ 9.06
100 - 249 $ 7.97
250 - 499 $ 7.63
500 - 749 $ 7.03
750 - 999 $ 6.34
1000 - 9999 $ 5.63

Adjust your quantity during checkout

Texas Instruments THS7002CPWP

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter. The PGA provides a wide 70-MHz (-3 dB) bandwidth, which remains relatively constant over the entire gain/attenuation range. Independent shutdown control is also provided for power conservation and multiplexing. These devices operate over a wide ±4.5-V to ±16-V supply voltage range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00