See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

THS7303EVM-THS7303EVM Evaluation Module

THS7303EVM is an evaluation Module for the PW (20 pin TSSOP) package.

The THS7303EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7303 evaluation module (EVM) User's Guide is included within the Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00