See datasheet for actual packaging/pinout drawings

THS7313EVM


Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments THS7313EVM

THS7313EVM is an evaluation Module for the PW (20 pin TSSOP) package.

The THS7313EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7313 evaluation module (EVM) User's Guide is included within the Datasheet.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00