See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.05
10 - 24 $ 2.75
25 - 99 $ 2.56
100 - 249 $ 2.24
250 - 499 $ 2.10
500 - 749 $ 1.79
750 - 999 $ 1.51
1000 - 9999 $ 1.44
  View datasheet for THS7313PW View product folder for THS7313PW

Adjust your quantity during checkout

THS7313PW-3-Channel Low Power SDTV Video Amp w/I2C Control +6dB Gain SAG Correct 2:1 MUX

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7313 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th order Butterworth filter which is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8-MHz filter is a perfect choice for SDTV video which includes composite (CVBS), S-Video, Y'U'V', G'B'R', and Y'P'BP'R 480i/576i.

Each channel of the THS7313 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

The 16.6 mA total quiescent current at 3.3 V (55 mW) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7313 consumes less than 1 µA.

The THS7313 is available in a small lead-free and RoHS compliant TSSOP-20 package.

As part of the THS7313 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS or Y' signals, or a fixed bias for the C/P'B/P'R channels. The dc input options include a dc input or a dc + 135-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00