See datasheet for actual packaging/pinout drawings

THS7315EVM


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS7315EVM

The THS7315EVM is an evaluation module for the THS7315 in the D (8-lead SOIC) package.

The THS7315EVM is designed to demonstrate the functionality and versatility of the THS7315. The EVM is ready for power, signal source, and test instruments. The EVM is configured with 75 ohm input and output termination.

The THS7315 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00