See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YHC | 9

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS7320IYHCT


3-Channel ED Filter Video Amplifier with 4V/V Gain

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.63
10 - 24 $ 2.36
25 - 99 $ 2.19
100 - 249 $ 1.91
250 - 499 $ 1.76
500 - 749 $ 1.48
750 - 999 $ 1.21
1000 - 9999 $ 0.98

Adjust your quantity during checkout

Texas Instruments THS7320IYHCT

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom-3X process, the THS7320 is a very low power, single-supply, 2.6-V to 5-V, three-channel integrated video buffer with a gain of 4 V/V. This device is ideal for battery-powered applications where size and power are critical parameters. The total quiescent current is only 3.5 mA at 3 V and the video portion can be reduced down to 0.15 µA while disabled.

The THS7320 video section incorporates three enhanced definition (ED) filter channels with third-order Butterworth characteristics. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The THS7320 is also ideal for oversampled systems that produce standard definition (SD) signals including CVBS, S-Video, 480i/576iY’P’BP’R, Y’U’V’, and R’G’B’.

The THS7320 is designed for dc-coupled inputs. To mitigate any DAC/encoder termination interaction, the input impedance is a very high 2.4 MΩ. The internal level shift adds 150-mV offset at the output to eliminate saturation or clipping concerns. The rail-to-rail output supports either dc- or ac-coupling.

The THS7320 is available in an ultra small, 9-ball wafer chip-scale package (WCSP) package that requires an ultra small, 0.92-mm2 (typ) printed circuit board (PCB) area.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00