See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments THS7320YHCEVM

The THS7320YHCEVM is an evaluation module for the ZSV (9-ball WCSP) package.

The THS7320YHCEVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7320YHCEVM is configured with a 75 ohm input and output termination.

The THS7320YHCEVM evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00