See datasheet for actual packaging/pinout drawings


THS7327 Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments THS7327EVM

THS7327EVM is an evaluation Module for the PHP (48 pin HTQFP) package.

The THS7327EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7327 evaluation module (EVM) User's Guide is included within the product datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00