See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

THS7347EVM-THS7347EVM Evaluation Module

The THS7347EVM is an evaluation module for the THS7347 in the PHP (48-lead HTQFP) package.

The THS7347EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7347 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00