See datasheet for actual packaging/pinout drawings

THS7353EVM


Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments THS7353EVM

THS7353EVM is an evaluation Module for the PW (20 pin TSSOP) package

The THS7353EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7353 evaluation module (EVM) User's Guide is included within the Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00