See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

THS7360EVM-THS7360 Evaluation Module

The THS7360EVM is an evaluation module (EVM) for the THS7360 in the PW (20-lead TSSOP) package.

The THS7360EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7360 EVM User's Guide information is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00