See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

THS7364EVM-THS7364 Evaluation Module

The THS7364EVM is an evaluation module for the THS7364 in the PW (20-lead TSSOP) package. The THS7364EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination. The THS7364 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00