See datasheet for actual packaging/pinout drawings


Evaluation Model

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments THS7365EVM

The THS7365EVM is an evaluation module for the PW (20-lead TSSOP) package.

The THS7365EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7365EVM is configured with a 75 ohm input and output termination.

The THS7365 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00