See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments THS7368EVM

The THS7368EVM is an evaluation module for the THS7368 in the PW (20-lead TSSOP) package.

The THS7368EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7368 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00