See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

THS7375EVM-THS7375EVM Evaluation Module

The THS7375EVM is an evaluation module for the PW (14-lead TSSOP) package.

The THS7375EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7373EVM is configured with a 75 ohm input and output termination.

The THS7375 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00