See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

THS7376PWEVM-THS7376PWEVM Evaluation Module

The THS7376EVM is an evaluation module for the THS7376 in the PW (14-lead TSSOP) package.

The THS7376EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7376 evaluation module (EVM) User's Guide is included within the Product Datasheet..

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00