See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

THS770006EVM-THS770006 Evaluation Module

The THS770006 evaluation module (EVM) is used for testing the typical performance of the THS770006 high-speed, fully differential, amplifier device. The THS770006EVM schematic is shown in the THS770006 datasheet (Figure 32). The THS770006EVM is configured to convert to and from a differential 50Ω impedance by using RF transformers or baluns. The CX2156NL 2.3 - 2.7 MHz balun is supplied as standard configuration. For line input termination, two 49.9Ω resistors (R5 and R6) are placed to ground on the input transformer output pins (terminals 1 and 3). In combination with the 100Ω input impedance of the device, the total impedance seen by the line is 50Ω. A resistor network is used on the amplifier output to present various loads (RL) and maintain line output termination to 50Ω.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00