See datasheet for actual packaging/pinout drawings


THS8135 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments THS8135EVM

The THS8135EVM is a four-layer printed circuit board designed for evaluation of the THS8135 or THS8136 triple DAC. A TVP7002 video and graphics digitizer is included on THS8135EVM for digitizing analog RGB graphics inputs, providing a digital source for evaluation of the THS8135. The THS8135EVM is configured for support of RGB graphics formats. The maximum conversion rate of the EVM is 162MSPS providing support for graphics formats up to UXGA – 60 Hz. I2C communication with the EVM is provided by a host PC USB port and the Video Control Center (VCC) software tool provided with the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00