The THS9000 is a medium power, cascadeable, gain block optimized for high IF frequencies.
The amplifier incorporates internal impedance matching to 50 Ω. The part mounted on the standard
EVM achieves greater than 15-dB input and output return loss from 50 MHz to 325 MHz with
VS = 5 V, R(BIAS) = 237 Ω,
L(COL) = 470 nH. Design requires only two dc-blocking capacitors, one
power-supply bypass capacitor, one RF choke, and one bias resistor.
View datasheet View product folder