See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

THUMBUS2300-Thumbus™-2300-SMB Evaluation Module

The THUMBUS2300 Thumbus interface board enables an IBM-compatible or other type (with required driver for the particular platform) PC to communicate with Texas Instruments SMBus interface fuel gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to interpret the gas gauge data to complete the evaluation system. The users guide describes the function and operation of the Thumbus™-2300-SMB evaluation module. A complete description, as well as schematic diagram and bill of materials are included.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00