See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TIC12400EVM-KIT-TIC12400-Q1 24-Input Multiple-Switch-Detection Interface Evaluation Kit

The TIC12400EVM-KIT is a flexible two-board evaluation platform that allows users to evaluate the expansive feature sets of the TIC12400-Q1. The TIC12400-Q1 is a 24-channel switch/contact monitoring solution that incorporates a power-saving polling architecture, configurable comparator thresholds, an integrated ADC with programmable thresholds, and a variety of integrated protection for transient/fault conditions. The kit includes an intuitive and feature-rich GUI that showcases the TIC12400-Q1 device's benefits.  The GUI incorporates easy-to-define thresholds, wetting current, polling times, and switch state polling. 
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00