Features for the TIEVM-VIENNARECT
Hardware Features
- EVM with interface to accept HSEC180 controlCARDs
- Greater than 98% peak efficiency
- Less than 2% THD at full load and low line
- Up to 2.4KW design with three phase 400Vac VL-L Input
- Hardware Files are in DigitalPower SDK at solutions (C2000Ware_DigitalPower_INSTALL_PATH>\solutions\tidm_1000\f2838x)
Software Features
- Code Composer Studio – Integrated development environment for TI microcontrollers and embedded processors.
- C2000WARE-DIGITALPOWER-SDK - Includes application libraries, firmware for this EVM and device drivers and example projects for C2000 MCUs
- Control operation can be run on either the main C28x CPU or CLA
- Easy adaptation of software and tuning of custom power stage using powerSUITE tools: solution adapter, SFRA and compensation designer
- SFRA enables in circuit verification of control loop designed
- For technical support on reference hardware or software, please post the questions on the TI C2000 E2E Community Forum
Description for the TIEVM-VIENNARECT
The Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off-board electric vehicle (EV) chargers and telecom rectifiers. This design illustrates how to control the power stage using C2000™ MCUs. This design uses an HSEC180 controlCARD interface and the software supports the F2837x or F2838x and F28004x series of MCUs.
Learn more about what C2000 MCUs have to offer for electric vehicle applications.
Learn more about what C2000 MCUs have to offer for electric vehicle applications.