See datasheet for actual packaging/pinout drawings


TIOS1015 Digital Output (SIO) Driver Evaluation Module

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments TIOS1015EVM

The  TIOS1015 EVM provides users with the ability to evaluate TI's TIOS101x family of Digital Output (SIO) drivers.  The EVM includes the TIOS1015 which includes an on-chip 5-V LDO.  With pin to pin compatibility throughout the TIOS101 family, the EVM can also support the TIOS101 (no LDO) or the TIOS1013 (3.3-V LDO).  The EVM includes the ability to measure numerous signals including VCC, GND, OUT, EN, and IN while also being able to adjust the device output current via an on-board potentiometer.  Additionally, the TIOS101 devices can be configured for PNP, NPN, or Push-Pull output.   Although  the TIOS101 family of devices include on-chip ESD (IEC61000-4-2) and surge protection, which eliminates or reduces the size of any TVS diodes, pads for these diodes are included for modification to meet user's requirements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00