See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DMW | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TIOS101DMWR


Digital Sensor Output Drivers With Integrated Surge Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.54
10 - 24 $ 2.19
25 - 99 $ 2.15
100 - 249 $ 1.75
250 - 499 $ 1.73
500 - 749 $ 1.45
750 - 999 $ 1.19
1000 - 9999 $ 0.99

Adjust your quantity during checkout

Texas Instruments TIOS101DMWR

The TIOS101 devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over circuit current and over temperature.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00