See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TIR1000IPWR


Standalone IrDA Encoder & Decoder

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.56
10 - 24 $ 1.40
25 - 99 $ 1.31
100 - 249 $ 1.15
250 - 499 $ 1.07
500 - 749 $ 0.91
750 - 999 $ 0.77
1000 - 9999 $ 0.74

Adjust your quantity during checkout

Texas Instruments TIR1000IPWR

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00