See datasheet for actual packaging/pinout drawings

Package | PIN:

PS | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.17
10 - 24 $ 1.05
25 - 99 $ 0.98
100 - 249 $ 0.86
250 - 499 $ 0.80
500 - 749 $ 0.68
750 - 999 $ 0.58
1000 - 9999 $ 0.55
  View datasheet for TIR1000PSR View product folder for TIR1000PSR

Adjust your quantity during checkout

TIR1000PSR-Standalone IrDA Encoder & Decoder

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00