See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.90
25 - 99 $ 0.83
100 - 249 $ 0.71
250 - 499 $ 0.66
500 - 749 $ 0.53
750 - 999 $ 0.43
1000 - 9999 $ 0.38
  View datasheet for TL064BCD View product folder for TL064BCD

Adjust your quantity during checkout

TL064BCD-Quad Low-Power JFET-Input Operational Amplifier

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00