See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.83
10 - 24 $ 0.74
25 - 99 $ 0.68
100 - 249 $ 0.58
250 - 499 $ 0.54
500 - 749 $ 0.44
750 - 999 $ 0.35
1000 - 9999 $ 0.31
  View datasheet for TL074ACN View product folder for TL074ACN

Adjust your quantity during checkout

TL074ACN-Low-Noise JFET-Input Operational Amplifier

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low-input bias and offset currents, and low offset-voltage temperature coefficient. The low harmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audio pre-amplifier applications. The TL071 device has offset pins to support external input offset correction.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00