See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.96
10 - 24 $ 0.86
25 - 99 $ 0.80
100 - 249 $ 0.68
250 - 499 $ 0.63
500 - 749 $ 0.51
750 - 999 $ 0.41
1000 - 9999 $ 0.37
  View datasheet for TL074BCN View product folder for TL074BCN

Adjust your quantity during checkout

TL074BCN-Low-Noise JFET-Input Operational Amplifier

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low-input bias and offset currents, and low offset-voltage temperature coefficient. The low harmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audio pre-amplifier applications. The TL071 device has offset pins to support external input offset correction.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00