See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TL1451AEVM-166-Dual PWM Control Circuit

The TL1451AEVM-166 is a completly designed and tested dual output power supply that delivers 1.5A at 3.3V and 1A at 1.8V with an input range of 4.5V to 5.5V.

Gerber files available on request.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00