See datasheet for actual packaging/pinout drawings

Package | PIN:

FN | 68

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.64
10 - 24 $ 7.78
25 - 99 $ 7.26
100 - 249 $ 6.51
250 - 499 $ 6.08
500 - 749 $ 5.29
750 - 999 $ 4.58
1000 - 9999 $ 4.49
  View datasheet for TL16C451FN View product folder for TL16C451FN

Adjust your quantity during checkout

TL16C451FN-Single UART with Parallel Port And Without FIFO

The TL16C451 and TL16C452 provide single- and dual-channel (respectively) serial interfaces along with a single Centronix-type parallel-port interface. The serial interfaces provide a serial-to-parallel conversion for data received from a peripheral device or modem and a parallel-to-serial conversion for data transmitted by a CPU. The parallel interface provides a bidirectional parallel data port that fully conforms to the requirements for a Centronix-type printer interface. A CPU can read the status of the asynchronous communications element (ACE) interfaces at any point in the operation. The status includes the state of the modem signals (CTS\, DSR\, RLSD\, and RI) and any changes to these signals that have occurred since the last time they were read, the state of the transmitter and receiver including errors detected on received data, and printer status. The TL16C451 and TL16C452 provide control for modem signals (RTS\ and DTR\), interrupt enables, baud rate programming, and parallel-port control signals. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00