See datasheet for actual packaging/pinout drawings


Package | PIN:

PN | 80


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Dual UART with 16-Byte FIFOs & Parallel Port

TI Store Price:

1 - 9 $ 8.39
10 - 24 $ 7.57
25 - 99 $ 6.96
100 - 249 $ 6.24
250 - 499 $ 5.76
500 - 749 $ 5.07
750 - 999 $ 4.49
1000 - 9999 $ 3.89

Adjust your quantity during checkout

Texas Instruments TL16C552APN

The TL16C552A is an enhanced dual-channel version of the popular TL16C550B asynchronous communications element (ACE). The device serves two serial input/output interfaces simultaneously in microcomputer or microprocessor-based systems. Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the dual ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the transfer operations being performed and the error conditions encountered.

In addition to its dual communications interface capabilities, the TL16C552A provides the user with a bidirectional parallel data port that fully supports the parallel Centronics-type printer interface. The parallel port and the two serial ports provide IBM PC/AT-compatible computers with a single device to serve the three system ports. A programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216 - 1) is included.

The TL16C552A is available in a 68-pin plastic-leaded chip-carrier (FN) package and a 80-pin TQFP (PN) package. The TL16C552AM is available in a 68-pin ceramic quad flat (HV) package. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00