See datasheet for actual packaging/pinout drawings


Package | PIN:

PFB | 48


T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Dual UART With 64-Byte FIFO

TI Store Price:

1 - 9 $ 8.28
10 - 24 $ 7.47
25 - 99 $ 6.86
100 - 249 $ 6.15
250 - 499 $ 5.68
500 - 749 $ 5.00
750 - 999 $ 4.43
1000 - 9999 $ 3.84

Adjust your quantity during checkout

Texas Instruments TL16C752DPFBRQ1

The TL16C752D-Q1 is a dual universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. The device offers enhanced features. It has a transmission character control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control.

With the FIFO RDY register, the software gets the status of TXRDY or RXRDY for all two ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows onboard diagnostics. The TL16C752D-Q1 incorporates the functionality of two UARTs, each UART having its own register set and FIFOs.

The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C752D-Q1 device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00