See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCQ | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TL1963A-25DCQR


1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.55
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.87
250 - 499 $ 1.75
500 - 749 $ 1.49
750 - 999 $ 1.26
1000 - 9999 $ 1.20

Adjust your quantity during checkout

Texas Instruments TL1963A-25DCQR

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00