See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TL1963A-33EVM-TL1963A-33EVM Evaluation Module

The TL1963A-33EVM facilitates evaluation of the TL1963A-33 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00