See datasheet for actual packaging/pinout drawings

Package | PIN:

KTT | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.19
10 - 24 $ 2.87
25 - 99 $ 2.67
100 - 249 $ 2.34
250 - 499 $ 2.20
500 - 749 $ 1.87
750 - 999 $ 1.57
1000 - 9999 $ 1.50
  View datasheet for TL1963AQKTTRQ1 View product folder for TL1963AQKTTRQ1

Adjust your quantity during checkout

TL1963AQKTTRQ1-Auto Catalog Single Output LDO, 1.5A, Adj. (1.21V to 20V), Fast Transient Response

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00